Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
REISSER
Description
005425 - RP-r REFABO Plus Drilling screw, Ø 6.0 mm, Sealing washer E22
Bill of material
005425B097-0600752-1
ARTNR
Partnumber
D
Diameter
6,0 mm
L
Length
mm
MAT
Material
Bimetal (stainless steel A2/steel)
DRTYP
Drive type
AF
DRSIZE
Drive size
8
HEAD
Head shape
Hexagon head with pressed-on washer
SEAL
Seal: Abbreviation
E22
SEALTYP
Seal: Type
Sealing washer
SEALMAT
Seal: Material
Stainless steel A2/EPDM
DRILLCAP
Drill capacity
1 x 2.0/2 x 1.5 mm
AREASTEEL
Clamping area on steel
mm
AREAWOOD
Clamping area on wood
mm
ROP
Link to Online-Portal
Open website
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models