Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pfeifer
Description
02_VS BZ Rail approved
Bill of material
VS-BZ-50-257164-end(300)
TYP
VS-BZ-50
AV
Ansichtsvariante
ARTNR
Bestell-Nr.
257164
LODLEVEL
LOD Level
FC
Farbclip
orange
L1
l
1180 mm
B2
b2
80 mm
H
h
50 mm
SL
100 mm
L
212 mm
A
a
236 mm
R
n
118 mm
B
60 mm
N
n
5 piece(s)
MAT
Stahl verzinkt
LT
Ladungs-träger
60 piece(s)
VE
Verp.-Einheit
60 piece(s)
G
Gewicht ca.
1.66 kg
INFO
PDF
INFO1
PDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models