Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
04759 - Angle, steel open
Bill of material
04759-0804060
BEST
Order No.
04759-0804060
B
width
40 mm
B1
width
10.4 mm
H
height
60
H1
height
36
L
Length
80 mm
L1
Length
56 mm
S
height
4 mm
GEW
Approx. weight
0.1302 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495494210
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem norelem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    04758 - Plate, steel open
    norelem
    02040 - Positioning feet
    norelem
    04430 - Clamping element „arness“
    norelem
    05020 - Toggle clamps vertical with horizontal foot
    norelem
    04754 - Clamping pin, steel or stainless steel with washer
    norelem
    04363 - Swing clamps mini, with cam lever
    norelem
    10505 - Cam clamp for eccentric clamp modules
    norelem
    10250 - Angle sets Type I
    norelem
    02010 - Rest pads
    norelem
    04362 - Door latch
    norelem
    10252 - Angle sets Type B
    norelem
    10242 - Angles
Previews
3D
Dimension
2D
Download CAD models