Nederlands
polski
svenska
中文
English
품질보증 정보
카탈로그: norelem
생성됨: 12.02.2019
카탈로그의 특징:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
Following languages are included:
german, english, french, spanish, chinese
CADENAS Design Manaual (CDM) was considered
Automatic dimensions
Weight information included
Additional documentation included
ecological informations
eCl@ss 7.1, 8.1, 10.1
norelem
05650-1000121
norelem
Flexible standard component system
05000 Toggle clamps Push-pull toggle clamps, manual clamps Toggle clamp accessories Pneumatic clampLatches, swing screws Quarter-turn lock
Pneumatic clamp
Powered by
CAD모델 선택
{norelem/flexibles_normteilesystem/gruppe_05000/pneumatikspanner/05650.prj},{NB=05650-10001210},{SPANNM=25},{HALTEM=75},{B1=35},{B2=45},{B4=22},{B5=75},{B6=20},{B7=25},{B8=18},{B10=4.0},{B11=6},{B12=8},{B13=18},{B14=4},{B15=40},{B16=10},{B17=52.5},{D2=8.5},{D3=6},{L1=182},{L2=136},{L3=47.0},{L4=28},{L5=17.0},{L6=18},{L8=5},{L9=25},{L10=16},{L11=75},{L12=80},{L14=17.5},{GEW=0.9329},{EAN=4059495416953},{D1N=9.728},{W1=96.000},{FORMZ=2.000},{AUSFZ=1.000},{XX=0},{XA=5.000},{XB=0.000},{XC=6.000},{XD=0.000},{XE=83.000},{XF=20.000},{XG=17.500},{XH=5.000},{XI=97.500},{XJ=5.000},{XK=7.000},{XL=3.000},{XM=11.000},{XN=21.500},{XO=0.000},{XP=0.000},{XQ=0.000},{XR=5.000},{TYP=2.000},{TYP1=1.000},{NDM=5.000},{BEST=05650-1000121},{GR=4},{FORM=B},{W=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
부품 비교에 추가하기
사용 가능한 제품: 12
HELP_VARIABLE
Company
norelem
Description
05650 - Mini clamp
Bill of material
05650-1000121
BEST
Order No.
05650-1000121
05650-1000121
GR
size
4
4
FORM
Form
B
B
VAR
version
with electrical end-stop detector
with electrical end-stop detector
W
rotation angle
°
SPANNM
Upínací moment
25
25
Nm
HALTEM
Retaining torque
75
75
Nm
BDRUCK
Operating pressure
5
bar
MAXDRUCK
Max pressure
6
bar
B1
width
35
35
mm
B2
width
45
45
mm
B4
width
22
22
mm
B5
width
75
75
mm
B6
width
20
20
mm
B7
width
25
25
mm
B8
width
18
18
mm
B10
width
4.0
4.0
mm
B11
width
6
6
mm
B12
width
8
8
mm
B13
width
18
18
mm
B14
width
4
4
mm
B15
distance
40
40
mm
B16
distance
10
10
mm
B17
distance
52.5
52.5
mm
D1
diameter of threaded hole
G 1/8
G 1/8
D2
diameter
8.5
8.5
mm
D3
diameter
6
6
mm
L1
Length
182
182
mm
L2
Length
136
136
mm
L3
Length
47.0
47.0
mm
L4
Length
28
28
mm
L5
Length
17.0
17.0
mm
L6
Length
18
18
mm
L8
Length
5
mm
L9
Length
25
25
mm
L10
Length
16
16
mm
L11
Length
75
75
mm
L12
Length
80
80
mm
L14
Length
17.5
17.5
mm
INFO
Technical note
Info
GEW
Approx. weight
0.9329
0.9329
kg
BS
Description
정보
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
84662080
EAN
EAN-Nr. norelem
4059495416953
4059495416953
EOL
Standardlieferzeit
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
견적요청