Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
norelem
Description
06242 - Mushroom knobs antistatic external thread
Bill of material
06242-110524X10
BEST
Order No.
06242-110524X10
FARBE
Colour
graphite black
D
thread
M5 mm
D1
diameter
21 mm
D2
diameter
12 mm
D3
diameter
19 mm
H
Height
21 mm
H1
Height
10 mm
L
Length
10 mm
GEW
Approx. weight
0.0064 kg
INFO
Technical Information
Info
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. norelem
4059495293189
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% Warenverfügbarkeit. Nahezu alle Artikel aus dem Sortiment sind lagerhaltig verfügbar und werden nach Auftragseingang umgehend aus dem Zentrallager versendet. Nicht lagernde Artikel werden in der Regel zeitnah beschafft. Alle Verfügbarkeiten werden im Shop live angezeigt.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    norelem
    06092 - Knurled knobs antistatic
    norelem
    06242 - Mushroom knobs external  thread
    norelem
    06092 - Knurled knobs
    norelem
    06237 - Knobs flat
    Elesa
    I.701+x - ELESA-Revolving handles
    norelem
    06239 - Mushroom knobs xternal thread
    norelem
    06130 - Knurled screws
    Elesa
    I.731+x - ELESA-Revolving handles
    norelem
    07534 - Shoulder screws similar to DIN ISO 7379
    norelem
    06241 - Mushroom knobs antistatic internal thread
    norelem
    06320 - Taper grips
Previews
3D
Dimension
2D
Download CAD models