Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H0800-02
Bill of material
0678H0800-02
PN
Part Number
0678H0800-02
DESC
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 800mA
VAC
Voltage
250 AC
VDC
Voltage
125 DC
CURRENT
Current
0,8 A
IRAC
Interrupting Rating
300 AC
IRDC
Interrupting Rating
2000 DC
CHARACTERISTIC
Characteristic
Fast Blow
CS
Case Size
3912
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models