Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0678H9200-02
Bill of material
0678H9200-02
PN
Part Number
0678H9200-02
DESC
Description
Surface mount "brick", Ceramic Tube, 3912 case size, Enhanced Breaking capacity, 20A
VAC
Voltage
250 AC
VDC
Voltage
125 DC
CURRENT
Current
20 A
IRAC
Interrupting Rating
100 AC
IRDC
Interrupting Rating
1500 DC
CHARACTERISTIC
Characteristic
Fast Blow
CS
Case Size
3912
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models