Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
0803381 - WP-PA HF 54,5 BK
Bill of material
PHOENIX CONTACT 0803381
MANUID
Product number of the Manufacturer
0803381
DESCSHORT
Short Description
Protective hose
DESCLONG
Long Description
Protective hose, material: PA, filament: without, UV-resistant: yes, flexible, degree of protection: IP67, color: black, flammability rating in acc. with UL 94: V0, inner diameter: 48 mm, Total length: 25 m
MANUTYPEDESC
Manufacturer Type Description
WP-PA HF 54,5 BK
PREVIEW
Preview
INTNO
International product number
4055626042374
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
7
BAG975
degree of protection
IP67
BAA563
Interior diameter
48 mm
BAA351
color
Black
BAD656
Without halogens
Yes
BAB664
material
Polyamide (PA)
BAG410
UV-resistant
Yes
BAB376
Outer diameter
54.500 mm
AAH506
min. operating temperature range
-40 °C
AAH505
max. operating temperature range
115 °C
AAG683
nominal diameter
54.500 mm
AAI429
bending radius, static
100 mm
AAG323
bending strength
flexible
AAI990
tensile strength
100 N/mm^2
AAK444
material of the sheathing
Polyamide (PA)
AAG326
high conducting inner coating present
No
AAK241
fire resistance (according to UL94)
V0
AAM246
closable (two-part)
No
AAM351
oil resistant
No
AAO663
GTIN
4055626042374
AAW338
Manufacturer product designation
Protective hose
AAU734
Manufacturer product description
Protective hose, material: PA, filament: without, UV-resistant: yes, flexible, degree of protection: IP67, color: black, flammability rating in acc. with UL 94: V0, inner diameter: 48 mm, Total length: 25 m
AAO057
Product type
WP-PA HF 54,5 BK
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
39173200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir