Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0875-1C1T-G4
Bill of material
0875-1C1T-G4
PN
Part Number
0875-1C1T-G4
DESC
Description
MagJack 1000BASE-T, 1X1, GY/GY, Tab Up, RoHS
BRAND
Brand
Bel Magnetics
PORTS
Number of Ports
1X1
SPEED
Speed
1000BASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
0 to 70 °C
EMI
EMI Tabs
Yes
POER
PoE Rating
N/A
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models