Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0930001211 - KDSU M20 BS O SC 1 G16
Bill of material
Weidmueller 0930001211
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0930001211
MANUTYPEDESC
Manufacturer Type Description
KDSU M20 BS O SC 1 G16
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 6.7 - OD max. 10.3 mm, ID min. 3.40 - ID max. 8.40 mm, IP66, IP68 - 2.5 bar, Brass
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4032248917594
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
10.300 mm
AAH509
min. sealing range
6.700 mm
AAS484
Bend protection present
Yes
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
180 °C
ABC354
thread length connection thread
16 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
8.400 mm
ABC361
min. sealing value inner mat
3.400 mm
ABC362
max. thickness of the reinforcement
1.250 mm
ABC363
min. thickness of the reinforcement
0.100 mm
ABC364
type of seal Ex
Other
BAB664
material
Brass
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
AAF040
Mass
0.180 kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Cooper Crouse-Hinds EU
    GHG 511 - Ex-Wall socket for Zone 1/21, 16 A, stainless steel AISI 316L
    Weidmüller
    1076120000 - KDSU M20 BN O SC 1 G16
    Weidmüller
    1184940000 - E1W/50S/NPT2-WM
    Weidmüller
    1205090000 - A2LC/20S/M20-M20F-WM
    Weidmüller
    1911510000 - KSG M20 BN O NI 2 G16
    Weidmüller
    1186890000 - A2L/20S/M20-WM
    Weidmüller
    0930001222 - KDSU M20 BS O NI 2 G16
    Weidmüller
    1185240000 - E1XZ/40/NPT1-1/2-WM
    Weidmüller
    1083380000 - KDSU M63 BN O NI 1 G63S
    Weidmüller
    1083410000 - KDSU M75 BN O NI 2 G75S
    Weidmüller
    1075030000 - KDSW M20 BN O NI 1 G16
    Weidmüller
    1136930000 - KDSU M63 BS O SC 2 G63S
Previews
3D
2D
Download CAD models