Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
0930700006 - KSP L65 S
Bill of material
Weidmueller 0930700006
PREVIEW
Preview
MANUID
Product number of the Manufacturer
0930700006
MANUTYPEDESC
Manufacturer Type Description
KSP L65 S
DESCSHORT
Short Description
Protective cap (cable gland) 65.00 mm, Silicone
DESCLONG
Long Description
The shroud protects the cable glands against external environmental influences.
GTIN
4032248976010
MANUNAME
Manufacturer Name
Weidmueller Group
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
BAB664
material
Silicone
BAC255
Color
blue
BAC572
Material
Plastic
AAF040
Mass
0.041 kg
AAD931
customs tariff number (TARIC)
39269097
AAO263
Country of customs tariff number
Germany
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models