Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ACF-1000-TE
Bill of material
0ACF-1000-TE
PN
Part Number
0ACF-1000-TE
DESC
Description
SMD Fuse. Fast Acting, 1A, 1000Vdc
CR
Current Rating
1 Amp
VOLTAGEDC
Voltage
1000 VDC
IRDC
Interrupting Rating
10000 DC
CS
Case Size
5x5x32 mm
CHARACTERISTIC
Characteristic
Fast Blow
PLATING
Plating
Silver
PACKAGING
Packaging
Tape and Reel (1000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models