Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AFGB9500SBA
Bill of material
0AFGB9500SBA
PN
Part Number
0AFGB9500SBA
DESC
Description
240/150V-Rated fuse for EV & HEV applications, 50A, stud mount with offset blade
CR
Current Rating
50 A
VAC
Voltage
240 VAC
VDC
Voltage
150 VDC
IRAC
Interrupting Rating
50000 AC
IRDC
Interrupting Rating
10000 DC
CHARACTERISTIC
Characteristic
aR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models