Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0AKNBK125-BB
Bill of material
0AKNBK125-BB
PN
Part Number
0AKNBK125-BB
DESC
Description
500V-Rated fuse for EV/HEV/ESS applications, 125A, stud mount with offset blade
CR
Current Rating
125 A
VDC
Voltage
500 VDC
IRDC
Interrupting Rating
50000 DC
CHARACTERISTIC
Characteristic
Full Range
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models