Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ALEB9100-PD
Bill of material
0ALEB9100-PD
PN
Part Number
0ALEB9100-PD
DESC
Description
500V-Rated fuse for EV/HEV/ESS accessory circuits, 10A, stud mount with offset blade
CR
Current Rating
10 A
VDC
Voltage
500 VDC
IRDC
Interrupting Rating
20000 DC
CHARACTERISTIC
Characteristic
Full Range
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models