Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCF0250FF2C
Bill of material
0ZCF0250FF2C
PN
Part Number
0ZCF0250FF2C
DESC
Description
2920 SMT PPTC, 2.50 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,085 Ohm
IHOLDCR
IHOLD Current Rating
2,5 A
ITRIPCR
ITRIP Current Rating
5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2920
RHSC
RoHS Compliant
YES
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
CAD modeli indir