Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCJ0035AF2E
Bill of material
0ZCJ0035AF2E
PN
Part Number
0ZCJ0035AF2E
DESC
Description
1206 SMT PPTC, 0.35 Ih, 30V
VVRVDC
Vmax Voltage Rating
30 VDC
R1O
R1max
1,2 Ohm
IHOLDCR
IHOLD Current Rating
0,35 A
ITRIPCR
ITRIP Current Rating
0,75 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (3000 pcs.)
CS
Case Size
1206
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models