Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZCN0110AF2C
Bill of material
0ZCN0110AF2C
PN
Part Number
0ZCN0110AF2C
DESC
Description
Surface Mount PTC Resettable Fuse, 2016 size, 1.1A, Tape & Reel
VVRVDC
Vmax Voltage Rating
33 VDC
R1O
R1max
0,4 Ohm
IHOLDCR
IHOLD Current Rating
1,1 A
ITRIPCR
ITRIP Current Rating
2,2 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Tape and Reel (2000 pcs.)
CS
Case Size
2016
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models