Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRA0500FF1E
Bill of material
0ZRA0500FF1E
PN
Part Number
0ZRA0500FF1E
DESC
Description
Radial PPTC, 5 Ih, 16V
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,044 Ohm
IHOLDCR
IHOLD Current Rating
5 A
ITRIPCR
ITRIP Current Rating
8,5 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (3000 pcs.)
RHSC
RoHS Compliant
YES
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models