Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRE0016FF1C
Bill of material
0ZRE0016FF1C
PN
Part Number
0ZRE0016FF1C
DESC
Description
Radial PPTC, 0.16 Ih, 240V
VVRVDC
Vmax Voltage Rating
240 VDC
VVRVAC
Vmax Voltage Rating
240 VAC
R1O
R1max
7,8 Ohm
IHOLDCR
IHOLD Current Rating
0,16 A
ITRIPCR
ITRIP Current Rating
0,37 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (2000 pcs.)
RHSC
RoHS Compliant
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Previews
3D
2D
下載CAD模型