Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0ZRN0600FF1A
Bill of material
0ZRN0600FF1A
PN
Part Number
0ZRN0600FF1A
DESC
Description
Radial PTC Resettable Fuse, 6A, Bulk Pack
VVRVDC
Vmax Voltage Rating
16 VDC
R1O
R1max
0,032 Ohm
IMAXCR
Imax Current Rating
100 A
IHOLDCR
IHOLD Current Rating
6 A
ITRIPCR
ITRIP Current Rating
10,8 A
CHARACTERISTIC
Characteristic
Slow Blow
PACKAGING
Packaging
Bulk Pack (1000 pcs.)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models