Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-1532174-8
Bill of material
1-1532174-8
PN
Part Number
1-1532174-8
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-1532174-8
TEINTERNALDESCRIPTION
TE Internal Description
M8351304-D02C, MCKS-C2-B-25S6G1-36.0
MILSPEC
Mil-Spec
M8351304-D02C
ALIAS
Alias #
094-6436-0002, MCKS-C2-B-25S6G1-36.0
CONNECTORHOUSINGTYPE
Connector & Housing Type
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
25
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
3 A
MOUNTINGHARDWARE
Mounting Hardware
None
CENTERLINEPITCH
Centerline
1.27 mm [ .05 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models