카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2106489-1
Bill of material
1-2106489-1
PN
Part Number
1-2106489-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2106489-1
TEINTERNALDESCRIPTION
TE Internal Description
Connector, Thru Hole-IDC, 1 pos, 20AWG
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORTYPE
Connector Type
Connector Assembly
NUMBEROFPOSITIONS
Number of Positions
1
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.157 mm [ 4 in ] Pitch
HEIGHT
Height
.228 mm [ 5.8 in ]
WIRESIZEAWG
Wire Size
20 - 18 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
2D
CAD모델 다운로드