Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2106751-1
Bill of material
1-2106751-1
PN
Part Number
1-2106751-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2106751-1
TEINTERNALDESCRIPTION
TE Internal Description
Connector, Thru Hole-IDC, 1 pos, 20AWG
CONNECTORSYSTEM
Connector System
Wire-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Printed Circuit Board
CONNECTORSTYLE
Connector Style
Receptacle
CONNECTORTYPE
Connector Type
Connector Assembly
NUMBEROFPOSITIONS
Number of Positions
1
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Through Hole - Solder
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Board Mount
CENTERLINEPITCH
Centerline
.157 mm [ 4 in ] Pitch
HEIGHT
Height
.228 mm [ 5.8 in ]
WIRESIZEAWG
Wire Size
20 - 18 AWG
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-40 - 105 C [ -40 - 221 F ]
CIRCUITAPPLICATION
Circuit Application
Power
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
2D
CAD-Modelle herunterladen