Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1-2198617-5
Bill of material
1-2198617-5
PN
Part Number
1-2198617-5
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1-2198617-5
TEINTERNALDESCRIPTION
TE Internal Description
Ni Plated Plastic Backshell, 15 Way, Str
ACCESSORYTYPE
Accessory Type
Backshell
PRODUCTTYPE
Product Type
Accessory
SLIDELATCH
Slide Latch
Without
GROMMETS
Grommets
With
NUMBEROFPOSITIONS
Number of Positions
15
CABLECLAMPTYPE
Cable Clamp Type
Two-Piece RFIEMI Shield
CABLEEXITANGLE
Cable Exit Angle
180
CABLECLAMPMATERIAL
Cable Clamp Material
ABS
SHIELDPLATINGMATERIAL
Shield Plating Material
Nickel
SCREWHOLETHREADSIZE
Screw & Hole Thread Size
4-40
CABLEINSULATIONDIAMETER
Cable Insulation Diameter
4 - 13 mm [ .197 - .355 in ]
COMPATIBLEWITHCONNECTORSHELLSIZE
Compatible With Connector Shell Size
2
SHIELDED
Shielded
Yes
COVERFLAMMABILITYRATING
Cover Flammability Rating
UL 94V-0
PACKAGINGMETHOD
Packaging Method
Bag
PACKAGINGQUANTITY
Packaging Quantity
100
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Stáhnout CAD model