Catalog navigation
CAD模型选择
可提供的产品: 236
HELP_VARIABLE
Company
Rigon
Description
1.2510 - Grounded steel plates
Bill of material
1.2510 6x125x500
SIG
Designation
1.2510
COD
Code
S
Thickness
mm
LAR
Width
mm
MAT
Material
UNI 95 MNVCR - 5 Ku
TR
Thermic treatment
Hardening not performed
FIN
Surface finishing
Grinding
TOLSPE
Thickness tolerance
+0.05/-0.00 mm
TOLLAR
Width tolerance
+0.15/-0.00 mm
TOLLUN
Length tolerance
+3/-0 mm
TOLANG
Angularity tolerance
±0.15 mm
TOLRET
Straightness tolerance
0.15 mm
LS
Standard length
500 mm
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
你可能还想看
    Rigon
    RBC - Hardened steel bar
    Rigon
    RBP-19 - Self-lubricating plate
    Rigon
    RBB-01 - Bush
    Rigon
    RBP-34 - Self-lubricating plate
    Rigon
    RPC1 - Straight guide pillar
预览
3D
尺寸标注
2D
下载CAD模型