Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
1'' Valves
Bill of material
BZW-25-12VDC
SKU
POSITION
NC
PORT_SIZE
1" Female NPT
VOLTAGE
BODY_MATERIAL
Brass
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
25 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
FLOW_RATE
Cv 12 (Appx 92 GPM @ 60 PSI)
POWER
COIL_CONNECTION
Lead Wires
WEIGHT
2 lbs 5 oz
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/1-inch-12v-dc-electric-brass-solenoid-valve/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models