Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Walther Flender
Description
100 PU LL T20 - Open-length timing belts PU LL T20/100
Bill of material
100 PU LL T20
ARTIKELID
Article number
100 PU LL T20
ARTIKELBEZ
Article designation
Open-length timing belts PU LL T20/100
BELTPRO
Belt profile
T
DIVISION
Pitch
20 mm
EFFECTIVELENG
Roll length
50 mm
BELTWIDTH
Width
100 mm
ORDERDES
Order designation
100 PU LL T20 Length
MATERIAL
Material
Polyurethane
TENSILE
Tensile member
Steel
TOTALHEIGH
Total height h
8,00 mm
TOOTHHEIGH
Tooth height ht
5,00 mm
METREWEIGHT
Weight per metre
187,5 g/25 mm
TECHURL
Technical information
https://walther-flender.de/en/en/timing-belt-drives/open-length-lifting-and-linear-drives/polyurethan-ll/polyurethan-ll-open-length-timing-belts/
BERECHTOOLURL
Drive calculation
https://walther-flender.de/en/tools-project-requests/online-form-project-request/toothed-belt-drives-for-siphon-and-linear-drives/
APPLYURL
Anwendungsoptierte Zahnriemenscheiben
https://walther-flender.de/en/tools-project-requests/tools/3d-pulley-online-configurator/
SPANNURL
3D CAD Data Clamping sets
https://walther-flender.partcommunity.com/3d-cad-models/spannsatz-walther-flender?info=walther_flender%2Fspannsatz&languageiso=en
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models