Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Turck
Description
100028619 - Isolating switching amplifier, 4-channel
Bill of material
100028619
MASSZEICHNUNG
Maßzeichnung
BMENB
Product number of the Manufacturer
100028619
DESCSHORT
Short Description
Isolating switching amplifier, 4-channel
DESCLONG
Long Description
Isolating switching amplifier, 4-channel, Operating voltage 10…30 VDC, 4-channel, 4 relay outputs, Separate relay output for collective fault signals (NO), Configuration via rotary and DIP switches, 4-channel operation or signal multiplexing (switchable), Adjustable output mode (NO/NC), Input circuits monitored for wire break/short circuit (can be switched ON/OFF), Complete galvanic isolation, Input reverse-polarity protected, Removable spring-type terminals, ATEX use in Zone 2, SIL 2
EAN
4047101541243
MANUNAME
Manufacturer Name
Turck
MANUTYPEDESC
Manufacturer Type Description
IM18-DI03-4S-5R-S/24VDC/CC
NO_CU_PER_OU
Packaging quantity
1
DEEPLINK
Deeplink
Deeplink
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Chargement des données ...
Aperçus 3D
3D
2D
Modèles CAO générés