Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
105_1043_001 - Cinch Connectivity Solutions
Bill of material
105-1043-001
PN
Part Number
105-1043-001
DESC
Description
Tip Jack, Black, Rib-Loc Panel Mount for .080" (2.0mm) Plug
TT
Termination Type
Solder
CR
Current Rating
5 A
BV
Breakdown Voltage
3500 Vrms min.
CM
Contact Material
Beryllium copper over brass
COLOR
Color
Black
BM
Body Material
Nylon
PT
Product Type
Insulated with RibLoc™
PLATING
Plating
Silver
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models