Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1054078 - DMCV 1,5/17-G1F-3,5-LR P35
Bill of material
PHOENIX CONTACT 1054078
MANUID
Product number of the Manufacturer
1054078
DESCSHORT
Short Description
PCB header
DESCLONG
Long Description
PCB headers, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 34, number of rows: 2, number of positions: 17, number of connections: 34, product range: DMCV 1,5/..-G1F, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting: Lock & release threaded flange, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
DMCV 1,5/17-G1F-3,5-LR P35
PREVIEW
Preview
INTNO
International product number
4055626688411
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
40
BAF016
width
66.500 mm
BAA020
height
13.500 mm
AAF726
rated current
8 A
AAP798
Application standards
IEC 61984
BAC140
Combustibility class
V0
BAC487
material of insulation
PBT
BAB577
depth
10.600 mm
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
250 V
AAZ316
Rated voltage (III/2)
160 V
AAZ317
Rated voltage (III/3)
160 V
AAZ321
Rated surge voltage (II/2)
2.500 kV
AAZ322
Rated surge voltage (III/2)
2.500 kV
AAZ323
Rated surge voltage (III/3)
2.500 kV
AAZ327
Grid dimensions 1
3.500 mm
AAT080
Pole number
34
AAP662
Number of rows
2
AAZ332
Pin length
3.500 mm
AAH185
assembly height
10 mm
BAC818
Assembly
snap-lock
AAB373
Type of interlock
Snap-lock fitting
AAZ335
Locking system
Self-locking flange
AAZ351
Layout of solder pins
linear
AAZ352
Number of solder pins per pole
1
AAZ354
Recommended drill hole diameter pin
1.200 mm
AAZ356
Pin dimensions (mm)
0,8 x 0,8
AAB754
Contact design
Pin
AAZ358
Plug-in direction
90 °
AAZ359
Direction mating face
Standard
BAA097
color of housing
green
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
100 °C
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Tin (Sn)
AAZ364
Coating PCB contact area
Tin (Sn)
BAD831
Design of electrical connection
Wave soldering
AAC128
design of plug connection
Fixed plug connector
AAC202
Material of the contact coat
Tin
AAO663
GTIN
4055626688411
AAW338
Manufacturer product designation
PCB header
AAU734
Manufacturer product description
PCB headers, nominal cross section: 1.5 mm², color: green, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Male connector, number of potentials: 34, number of rows: 2, number of positions: 17, number of connections: 34, product range: DMCV 1,5/..-G1F, pitch: 3.5 mm, mounting: Wave soldering, pin layout: Linear pinning, solder pin [P]: 3.5 mm, number of solder pins per potential: 1, plug-in system: COMBICON DFMC 1,5, Pin connector pattern alignment: Standard, locking: Snap-in locking, mounting: Lock & release threaded flange, type of packaging: packed in cardboard
AAU731
Manufacturer product family
DMCV 1,5/..-G1F
AAO057
Product type
DMCV 1,5/17-G1F-3,5-LR P35
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366930
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models