Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
108_0910_001 - Cinch Connectivity Solutions
Bill of material
108-0910-001
PN
Part Number
108-0910-001
DESC
Description
Banana Jack, Blue
TT
Termination Type
Solder
CR
Current Rating
15 A
BV
Breakdown Voltage
7000 Vrms min.
CM
Contact Material
Brass
COLOR
Color
Blue
BM
Body Material
Brass
PT
Product Type
Insulated Solder Terminal
PLATING
Plating
Tin
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD