您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
čeština
Deutsch
English
español
français
italiano
polski
русский
svenska
中文 (繁體)
中文 (繁體)
Weidmueller 1083320000
Weidmüller
Electric engineering, automation, process control engineering
Electrical installation, device
Cable gland
Cable gland Ex/EMC (electrical installation)
Powered by
CAD模型選擇
{weidmueller_qs/27/14/08/04/1083320000.prj},{NB=1083320000},{MANUID=1083320000},{AAH508=17.600},{AAH509=12},{AAW301=-35},{AAW302=90},{ABC354=16},{ABC360=14},{ABC361=9.400},{ABC362=1.250},{ABC363=0.100},{AAF040=0.250},{AAD931=74198090},{AAO676=1083320000},{AAO663=4032248847501},{PREVIEW=../../../../_pool_/9e/48/19114600009999_kdsu_bn_ni.png},{MANUTYPEDESC=KDSU M20 BN O NI 1 G20},{DESCSHORT=Ex cable gland (metal) straight, M 20, 16 mm, Single-wire armouring, Metal foil armouring, Braided armouring, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, Brass, nickel-plated}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
1083320000 - KDSU M20 BN O NI 1 G20
明細表
Weidmueller 1083320000
PREVIEW
Preview
MANUID
Manufacturer Product ID
1083320000
MANUTYPEDESC
Manufacturer Type Description
KDSU M20 BN O NI 1 G20
DESCSHORT
Description short
防爆电缆接头(金属), 直, M 20, 16 mm, 单线铠装, 金属膜铠装, 编织铠装, 0.1 - 1.25 mm, OD min. 12 - OD max. 17.6 mm, ID min. 9.40 - ID max. 14.00 mm, IP66, IP68 - 2.5 bar, 黄铜材质, 镀镍的
DESCLONG
Description long
用于在爆炸危险区域中使用的电缆接头(Ex e 和 Ex d)。电缆接头可用于铠装或非铠装电缆。
GTIN
GTIN-Code
4032248847501
MANUNAME
Manufacturer / brand name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP66
AAH508
max. sealing range
17.600
mm
AAH509
min. sealing range
12
mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-35
°C
AAW302
maximum ambient temperature (during operation)
90
°C
ABC354
thread length connection thread
16
mm
ABC356
material of the sealing insert
Chloroprene
ABC359
for armored cables
Yes
ABC360
max. sealing value inner jacket
14
mm
ABC361
min. sealing value inner mat
9.400
mm
ABC362
max. thickness of the reinforcement
1.250
mm
ABC363
min. thickness of the reinforcement
0.100
mm
ABC364
type of seal Ex
Other
BAB664
material
brass nickel-plated
BAC255
Color
gray
BAD656
Without halogens
No
BAD833
Explosion protection categories for gases
AAF040
Mass
0.250
kg
AAD931
customs tariff number (TARIC)
74198090
URL
URL
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求