Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Bando
Description
10mm
Bill of material
26T5-10BF
N
No.of teeth
SHAPE
Shape
FLANGE
Flange
MAT
Material of pulley
Carbon steel
DP
dp
mm
DO
do
mm
W
16 mm
L
l
mm
WA
11 mm
S
2.5 mm
B
mm
DB
db
mm
SD
d Bore
mm
Enter value for SD
d Bore
mm
cm
inch
ft
DMAX
mm
DMIN
mm
MASS
Mass (Rough estimate)
kg
FLNO
Flange No.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models