Catalog navigation
CAD model selection
Selectable products: 13
HELP_VARIABLE
Company
agru
Description
11.043 - Blind Flange ANSI
Bill of material
AGRU_11043006311_Blind Flange ANSI_steel insert_PP-FRP grey_63 - 2 - MOP 16 bar
LODDEST
LOD Destination
LODLEVEL
LOD Level
MN
Article number
M
Article number
BILDCODE
Image Code
11.043
WEIGHT
Weight
kg
DIMENSIONLANG
Dimension long
DURCHMESSER
Dimension short
EXT_BEZ_1
Description 1
Blind Flange ANSI
EXT_BEZ_2
Description 2
steel insert
MATERIAL
Material
PP-FRP grey
HERSTELLV
Manufacturing process
injection moulded
VERBINDUNG
Connection methode
Flange connection
DA
Outside diameter (DAOD)
mm
IDA
Inch
D
mm
D2
mm
B
mm
K
mm
NM
P
16.000 bar
NUMB
X1
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models