Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1139452 - EV-CC-AC1-M3-RCM-ETH-3G-XP
Bill of material
PHOENIX CONTACT 1139452
MANUID
Product number of the Manufacturer
1139452
DESCSHORT
Short Description
AC charging controller
DESCLONG
Long Description
AC charging controller in accordance with IEC 61851-1, server for load distribution to up to 10 clients, OCPP 1.6J via 3G modem and Ethernet, Modbus/TCP via Ethernet, connection of RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
MANUTYPEDESC
Manufacturer Type Description
EV-CC-AC1-M3-RCM-ETH-3G-XP
PREVIEW
Preview
INTNO
International product number
4063151087517
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
377
BAF016
width
162 mm
BAA020
height
90 mm
AAP798
Application standards
IEC 61851-1
BAB577
depth
61 mm
AAT143
Energy consumption
3 W
AAT128
Emergency release at power failure
Yes
AAT129
Max. number of addressable charging points
1
AAL891
communication interface present
No
AAO663
GTIN
4063151087517
AAW338
Manufacturer product designation
AC charging controller
AAU734
Manufacturer product description
AC charging controller in accordance with IEC 61851-1, server for load distribution to up to 10 clients, OCPP 1.6J via 3G modem and Ethernet, Modbus/TCP via Ethernet, connection of RFID reader and energy meter via RS-485, DC residual current monitoring, connector release in the event of power failure
AAO057
Product type
EV-CC-AC1-M3-RCM-ETH-3G-XP
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85371098
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models