Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1156864 - FQ 1,27D/ 50-PV- 160-1-BR
Bill of material
PHOENIX CONTACT 1156864
MANUID
Product number of the Manufacturer
1156864
DESCSHORT
Short Description
Pin strip
DESCLONG
Long Description
SMD pin header, nominal current: 1 A, Test voltage: 500 V AC, number of positions: 50, pitch: 1.27 mm, color: black, contact surface: Gold, type of contact: Male connector, mounting: SMD soldering
MANUTYPEDESC
Manufacturer Type Description
FQ 1,27D/ 50-PV- 160-1-BR
PREVIEW
Preview
INTNO
International product number
4063151159764
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
58
BAF016
width
31.750 mm
BAA020
height
6 mm
AAF726
rated current
1 A
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAG640
Assembly type
Print mounting
BAB577
depth
5.500 mm
AAC194
Type of packaging
Castor
AAZ327
Grid dimensions 1
1.270 mm
AAP662
Number of rows
2
AAH185
assembly height
5.100 mm
AAZ334
Type of PCB contacting
SMD connection
AAB373
Type of interlock
Without
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAB754
Contact design
Pin
AAZ358
Plug-in direction
90 °
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
125 °C
AAZ362
MSL (Moisture Sensitivity Level)
1
AAC207
Material of the contact
Copper
AAZ363
Coating plug contact area
Gold (au)
AAZ364
Coating PCB contact area
Tin (Sn)
BAD831
Design of electrical connection
SMD soldering
AAC202
Material of the contact coat
Gold
AAO663
GTIN
4063151159764
AAW338
Manufacturer product designation
Pin strip
AAU734
Manufacturer product description
SMD pin header, nominal current: 1 A, Test voltage: 500 V AC, number of positions: 50, pitch: 1.27 mm, color: black, contact surface: Gold, type of contact: Male connector, mounting: SMD soldering
AAU731
Manufacturer product family
FQ 1,27D/...-PV
AAO057
Product type
FQ 1,27D/ 50-PV- 160-1-BR
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
100
QUANTITYMIN
Minimum Order Quantity
700
QUANTITYINT
Quantity Scale
700
CTN
Customs tariff number
85366930
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    Global Connector Technology
    BD030 - Header
    PHOENIX CONTACT
    1156863 - FQ 1,27D/ 30-PV- 160-1-BR
    PHOENIX CONTACT
    2200700 - PSTD 0,65X0,65/9-2,54
    Weidmüller
    2747230000 - FMH S1/68H F1 B RL
    Weidmüller
    2747240000 - FMH S1/80H F1 B RL
Previews
3D
2D
Stáhnout CAD model