Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1190420 - TP 6121-WXPS
Bill of material
PHOENIX CONTACT 1190420
MANUID
Product number of the Manufacturer
1190420
DESCSHORT
Short Description
Touch panel
DESCLONG
Long Description
Touch panel with 30.7 cm/12.1" TFT-display (projective-capacitive (PCAP)), 1280 x 800 pixel(s) (WXGA), 16.7 million colors, Arm® Cortex®-A9, 800 MHz, 2x USB host 2.0, 1x COM (RS-232/422/485), 1x Ethernet (10/100/1000 Mbps), RJ45, Windows® Embedded Compact 7 and user software: Visu+. (bus system: without)
MANUTYPEDESC
Manufacturer Type Description
TP 6121-WXPS
PREVIEW
Preview
INTNO
International product number
4063151239985
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAM479
supported protocol
other bus systems
AAC820
Min. operating temperature
-20 °C
AAC821
Max. operating temperature
50 °C
AAF040
net weight
2.100 kg
AAB909
max. supply voltage with DC
32 V
BAC078
Supply voltage type
DC
AAC025
min. supply voltage with DC
18 V
AAB907
max. supply voltage with AC 50 Hz
0 V
AAB908
max. supply voltage with AC 60 Hz
0 V
AAC023
min. supply voltage with AC 50 Hz
0 V
AAC024
min. supply voltage with AC 60 Hz
0 V
BAD304
Bearing track assembly possible
No
AAO500
Number of HW interfaces serial RS232
0
AAO501
Number of HW interfaces serial RS422
0
AAO503
Number of HW interfaces serial TTY
0
AAM271
wall mounting/direct mounting possible
No
BAC475
Height of front
229 mm
AAD217
Degree of protection (IP), front side
IP66
AAM494
max. number of pixels, horizontal
1280
AAM495
max. number of pixels, vertical
800
BAC163
Display type
TFT
BAD443
Touch screen present
Yes
AAB506
Width of front
302 mm
BAD336
Display, color present
Yes
BAD395
Messaging system (including buffer and acknowledgement) present
No
AAO663
GTIN
4063151239985
AAW338
Manufacturer product designation
Touch panel
AAU734
Manufacturer product description
IP66 Touch panel with 12.1-inch widescreen (16:9) XGA, PCAP display, software: Visu+ RT
AAO057
Product type
TP 6121-WXPS
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
84714100
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models