Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12000_m - Large Ergonomic Handle
Bill of material
12000
PN
Part No.
12000
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
15.00 mm
B
B Dia.
9.00 mm
C
100.06 mm
D
18.75 mm
E
199.50 mm
F
237.00 mm
G
80.81 mm
H
12.50 mm
J
37.50 mm
W
Weight
.358 kg
CC
Compatibility Code
8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models