Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12006_m - T-Slot Tread Strip
Bill of material
12006
PN
Part No.
12006
MAT
Material
NBR Rubber
COL
Color
Black
ST
Slot Tab
8.00 mm
A
31.10 mm
B
14.00 mm
C
3.00 mm
D
11.69 mm
E
4.00 mm
W
Weight
.2087 kg/m
L
Length
Sold by the meter, max. 20m
CC
Compatibility Code
8-30, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models