Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12019_m - Double Ball Catch
Bill of material
12019
PN
Part No.
12019
MAT
Material
Fiberglass-Reinforced Nylon
COL
Color
Black
A
74.00 mm
B
57.00 mm
C
23.00 mm
D
15.00 mm
E
37.00 mm
F
29.00 mm
G
47.00 mm
H
7.00 mm
J
16.00 mm
W
Weight
.038 kg
CC
Compatibility Code
8-15, 8-40, 10-45
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models