Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
1218267-3
Bill of material
1218267-3
PN
Part Number
1218267-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
1218267-3
TEINTERNALDESCRIPTION
TE Internal Description
CONT,CRIMP SKT,20-24AWG,SZ 20
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
PRODUCTTYPE
Product Type
Contact
COLORCODE
Color Code
None
CONTACTTYPE
Contact Type
Socket
DSUBCONTACTSIZE
D-Sub Contact Size
20
CONTACTBASEMATERIAL
Contact Base Material
Copper Alloy
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold over Nickel
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
7.5 A
CONTACTSTYLE
Contact Style
Long
CONTACTMATINGAREAPLATINGTHICKNESSUIN
Contact Mating Area Plating Thickness
10 uin
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
WIREINSULATIONSUPPORT
Wire Insulation Support
With
POSTDIAMETER
Post Diameter
.043 - .046 mm [ 1.09 - 1.17 in ]
WIRESIZEAWG
Wire Size
24 - 20 AWG
WIRESIZEMM2
Wire Size
.2 - .6 mm2
INSULATIONDIAMETERMAX
Insulation Diameter
.072 mm [ 1.83 in ] Max
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-55 - 125 C [ -67 - 257 F ]
CIRCUITAPPLICATION
Circuit Application
Signal
HIGHCURRENT
High Current
No
PACKAGINGMETHOD
Packaging Method
Loose Piece
PACKAGINGQUANTITY
Packaging Quantity
1000
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models