Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
80/20
Description
12300 - Grounding Terminal
Bill of material
12300
PN
Part No.
12300
MAT
Material
Zinc-Plated Steel/Brass
A
13.47 mm
B
7.80 mm
C
25.00 mm
D
7.20 mm
E
E Thread
M6
W
Weight
0.019 kg
CC
Compatibility Code
8-15, 8-40
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models