Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1252179 - PSTD 0,65X0,65/9-1-H-2,54
Bill of material
PHOENIX CONTACT 1252179
MANUID
Product number of the Manufacturer
1252179
DESCSHORT
Short Description
Pin strip
DESCLONG
Long Description
Pin strip, color: black, nominal current: 3 A (per contact), rated voltage (III/2): 100 V, type of contact: Male connector, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, product range: PSTD 0,65X0,65/..-1-H, pitch: 2.54 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 6.1 mm, locking: without, type of packaging: packed in cardboard
MANUTYPEDESC
Manufacturer Type Description
PSTD 0,65X0,65/9-1-H-2,54
PREVIEW
Preview
INTNO
International product number
4063151359461
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
12
BAF016
width
22.860 mm
BAA020
height
10.300 mm
AAF726
rated current
3 A
AAP798
Application standards
IEC 61984:2008-10
BAC140
Combustibility class
V0
BAC487
material of insulation
PA
BAG640
Assembly type
Print mounting
AAC194
Type of packaging
Cardboard
AAZ315
Rated voltage (II/2)
150 V
AAZ316
Rated voltage (III/2)
100 V
AAZ317
Rated voltage (III/3)
60 V
AAZ321
Rated surge voltage (II/2)
1.500 kV
AAZ322
Rated surge voltage (III/2)
1.500 kV
AAZ323
Rated surge voltage (III/3)
1.500 kV
AAZ327
Grid dimensions 1
2.540 mm
AAT080
Pole number
9
AAP662
Number of rows
1
AAZ332
Pin length
6.100 mm
AAZ334
Type of PCB contacting
THT connection (Wave soldering)
AAB373
Type of interlock
Without
AAZ335
Locking system
none
AAZ351
Layout of solder pins
linear
AAB754
Contact design
Pin
AAZ358
Plug-in direction
0 °
BAA097
color of housing
Black
AAZ360
lower limit temperature
-40 °C
AAZ361
upper limit temperature
105 °C
AAC207
Material of the contact
Copper
BAD831
Design of electrical connection
THR soldering
AAC128
design of plug connection
Fixed plug connector
AAO663
GTIN
4063151359461
AAW338
Manufacturer product designation
Pin strip
AAU734
Manufacturer product description
Pin strip, color: black, nominal current: 3 A (per contact), rated voltage (III/2): 100 V, type of contact: Male connector, number of potentials: 9, number of rows: 1, number of positions: 9, number of connections: 9, product range: PSTD 0,65X0,65/..-1-H, pitch: 2.54 mm, mounting: THR soldering, pin layout: Linear pinning, solder pin [P]: 6.1 mm, locking: without, type of packaging: packed in cardboard
AAU731
Manufacturer product family
PSTD 0,65X0,65/..-1-H
AAO057
Product type
PSTD 0,65X0,65/9-1-H-2,54
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366930
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Загрузка ...
Предварительные просмотры
3D
2D
Загрузка CAD-моделей