Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
127_1711_601 - Cinch Connectivity Solutions
Bill of material
127-1711-601
PN
Part Number
127-1711-601
DESC
Description
SMP Male, Straight Feed-Through, Hermetic Seal, Limited Detent
TS
Termination Style
Receptacle
TT
Termination Type
Solder
GENDER
Gender
Plug
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Feedthru
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models