Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
128-0711-201
Bill of material
128-0711-201
PN
Part Number
128-0711-201
DESC
Description
UMC Jack, Straight PCB Surface Mount, Tape & Reel, 2 500 per reel
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
MS
Mounting Style
Edge Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models