Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Bel Fuse
Description
131_3711_201 - Cinch Connectivity Solutions
Bill of material
131-3711-201
PN
Part Number
131-3711-201
DESC
Description
SMB Jack, Straight PCB Surface Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
4 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Edge Mount
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Descarga de modelos CAD