Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
133-3701-301
Bill of material
133-3701-301
PN
Part Number
133-3701-301
DESC
Description
MCX Jack, Right Angle PCB Mount
TS
Termination Style
Printed Circuit Board
TYPE
Type
Standard
TT
Termination Type
Solder
BS
Body Style
Right Angle
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
LL
Leg Length
.155 (3.94) INCH(mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models