Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-038
Bill of material
134-1000-038
PN
Part Number
134-1000-038
DESC
Description
Adapter Assembly, 2.4mm Female to SMP3 Male
SS1
Series Side 1
SMP3
SS2
Series Side 2
2.4 mm
GS1
Gender Side 1
Male
GS2
Gender Side 2
Female
BS
Body Style
Straight
MAXFREQ
Max Frequency
50 Ghz
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD