Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1000-039
Bill of material
134-1000-039
PN
Part Number
134-1000-039
DESC
Description
Adapter Assembly, 2.4mm Female to SMP3 Female
SS1
Series Side 1
SMP3
SS2
Series Side 2
2.4 mm
GS1
Gender Side 1
Female
GS2
Gender Side 2
Female
BS
Body Style
Straight
MAXFREQ
Max Frequency
50 Ghz
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models